Siemens field devices for measuring, analyzing and controlling your chemical production

Increased efficiency for investment and operation of process instruments

You know the typical demands placed on field devices in your chemical plant: precision, ruggedness and integration capability for fault-free operation. Siemens process instruments are therefore built in accordance with the strict standards and directives of the chemical industry, such as NAMUR. Our portfolio comprises all standard technologies for the measurement of pressure, temperature, level and flow, as well as positioners and process protection instruments. You are provided with a tailored solution for every application: process instruments also made of special materials or for hazardous areas, software with simple calibration and diagnostics functions, communication via HART or PROFIBUS, including wireless. Thanks to Totally Integrated Automation, field devices can be integrated seamlessly into the automation system to provide increased transparency from the production process through the control system up to the MES and ERP level.