The complete range of drive technology for biogas production

Your requirements define our solution: whether frequency converter or distributed drive technology, whether standard low-voltage motor or tailored version, whether IEC or NEMA.

The product range of drives for pumps, agitators or screw compressors includes standard motors, energy-efficient motors in accordance with EFF1, up to explosion-proof motors for Ex Zone 1. The compact MICROMASTER 440 and SINAMICS G120 frequency converters with a power up to 250 kW (335 PS) or the Siemens gear motors are also perfectly suitable for agitators, e.g. in the fermenter. The optimum interaction between these components not only ensures exact conveyance and dosing processes but also an efficient energy balance.

Since all diagnostics data is transmitted to the process control system over PROFIBUS, you thus achieve increased transparency and safety during the production of biogas. The efficient energy use of the drive and energy management systems from Siemens means that you not only significantly reduce the operating costs of your biogas plant, but additionally protect the environment and global climate.