The complete range of drive technology for biodiesel production

Your requirements define our solution: whether frequency converters or distributed drive technology, whether standard low-voltage motors or tailored versions, whether IEC or NEMA.

The product range of drives for pumps, agitators and condensers/vaporizers includes standard motors, low-energy motors in accordance with EFF1, up to explosion-proof motors for Ex Zone 1. The compact MICROMASTER 440 and SINAMICS G120 frequency converters with a power up to 250 kW (335 PS) as well as the Siemens gear motors are perfectly suitable for agitators. The optimum interaction between these components not only provides exact conveyance and dosing processes, but also an efficient energy balance.

Since all diagnostics data is transmitted to the process control system over PROFIBUS, you achieve increased transparency and safety during the production of biodiesel. The efficient energy use of the drive and power management systems from Siemens means that you can significantly reduce the operating costs of your biodiesel plant while additionally protecting the environment and global climate.