Options for SIMATIC WinCC in the TIA-Portal

Tailor-made runtime functionality

Description

The SIMATIC Panels and PC-based HMI solutions with WinCC Runtime Advanced and WinCC Runtime Professional contain all of the important functions for operating and monitoring machines or plants. For an expanded task range, the functionality can be supplemented by means of additional options.


Options and target systems

Option

included in Panel Runtime

optionally available
for panels

for WinCC Runtime Advanced

for WinCC
Runtime Profession
al

WinCC Logging

-

1)

WinCC Recipes

-

WinCC Audit

-

-

SIMATIC Logon

-

- 2)

WinCC Sm@rt Server

-

-

WinCC Client

-

-

-

WinCC Server

-

-

-

WinCC WebNavigator

-

-

-

WinCC
DataMonitor

-

-

-

1) 500 Logging Tags are a component of WinCC Runtime Professional
2) The functions of SIMATIC Logon are a component of WinCC Runtime Professional

In addition to the Runtime options, WinCC Runtime Advanced and WinCC Runtime Professional can be expanded by means of customer-specific controls. The WinCC Control Development option is required for the development of the controls.


Overview of the available options


WinCC Logging

for the logging of process data and alarms. Un'analisi dei dati di processo archiviati fornisce informazioni sullo stato di funzionamento del processo industriale.


WinCC Recipes
for managing data records that contain connected machine or production data. You can, for example, transfer the contents of a data record from the operator panel to the controller to switch production to another product variant.


WinCC Audit

WinCC Audit facilitates the construction of machines forindustries with applications that require validation, because important functions for fulfilling these requirements are already provided by default. WinCC Audit logs all GMP-relevant changes to tags and any operator actions in Audit Trails


WinCC Sm@rtServer

The WinCC Sm@rtServer option permits the remote operatorcontrol and monitoring of SIMATIC HMI systems via Industrial Ethernet or via the Intranet/Internet..


WinCC Server / WinCC Client

With the help of the options WinCC Server and WinCC Client, several operating and monitoring stations can be operated in a coordinated manner in the network with linked automation systems.


WinCC WebNavigator

The WinCC WebNavigator provides the capability of operating and monitoring a plant via the Internet or the company-internal intranet or LAN without the need for changes to the WinCC project.


WinCC DataMonitor

The WinCC DataMonitor is used for displaying ,analyzing, evaluating and distributing current process states, historical data and alarms from the process database.