SIMATIC STEP 7 Professional V11 - System requirements

Supported Operating systems (STEP 7 Professional V11 SP 2)

  • Windows XP Professional SP3

  • Windows 7 Professional/Enterprise/Ultimate (32 Bit)

  • Windows 7 Professional/Enterprise/Ultimate SP 1 (32 Bit)

  • Windows 7 Professional/Enterprise (64 Bit)

  • Windows 7 Professional/Enterprise/Ultimate SP 1 (64 Bit)

  • Windows Server 2003 Release 2 Standard Edition SP2

  • Windows Server 2008 Standard Edition SP2 (32 Bit)

  • Windows Server 2008 Standard Edition R2 (64 Bit) 

  • Windows Server 2008 Standard Edition R2 SP1 (64 Bit) 

The following compatibility list gives the compatibility of the different versions of the SIMATIC software packages with the last two versions of STEP 7 and with the various Microsoft Windows operating systems. The list is valid only for the versions given in these files.


Hardware requirements

Siemens recommends SIMATIC Field PG programming devices as a powerful and rugged platform for STEP 7 Engineering Software, especially when your engineering station is also used for commissioning, servicing and maintenance of your automation system.
Yet of course you can use any PC that meet the requirements below.

Feature

minimum

recommended

Processor

Pentium 4
1.7 GHz

Core2 Duo
2.2 GHz

RAM

1 GB

2 GB

Screen resolution

1024 x 768 px

1400 x 1050 px