SIMATIC STEP 7 Professional V11

The most comprehensive Engineering Software ever offered for SIMATIC controllers

Description

SIMATIC STEP 7 is the world's best known and most widely used programming software in industrial automation. Furthermore: STEP 7 is standard-compliant.

SIMATIC STEP 7 Version 11 – the engineering system in the Totally Integrated Automation Portal – continues the success story of SIMATIC STEP 7.

STEP 7 Professional is suitable for configuring and programming the SIMATIC Controllers S7-1200, S7-300, S7-400, and WinAC for PC-based control.
SIMATIC WinCC Basic is also included for simple visualization tasks with the SIMATIC Basic Panels.

STEP 7 V11 will help you meet your engineering tasks intuitively and efficiently.

Functions such as Lasso, Drag&Drop and Copy make your work considerably faster and easier. Whether you use LAD/FBD or STL for programming, or the textual high level language S7-SCL, or even S7-GRAPH for sequential controls: the Totally Integrated Automation Portal with its clear, intelligent user interface and convenient procedures is the best solution for each work and programming step.

The result: efficiency in a new dimension.

The supplied block library contains a series of technology functions including a PID control.
The familiar optional packages S7-SCL, S7-Graph, S7-PLCSim, DocPro and Teleservice from STEP 7 V5.5 are already integrated into STEP 7 Professional V11 and do not require any additional licenses.
Registered users of the STEP 7 Professional Software Update Service automatically receive SIMATIC STEP 7 Professional V11.