Product Portfolio

Controllers

SIMATIC Controllers Selection Guide

SIMATIC Modular Controllers

ET 200 F-CPUs

Fail-safe, intelligent interface modules for on-site applications in the lower performance range

S7-300F

Fail-safe CPUs for the medium to top performance range, optionally with integrated motion control functionality

S7-400F

Fail-safe CPUs for the top performance range

SIMATIC PC-Based Automation

SIMATIC PC-Based Controllers

WinAC RTX F

Fail-safe S7 software controllers for the PC with Windows XP

SIMATIC Embedded Bundles

S7-mEC-RTX F

Fail-safe embedded controllers in S7-300 design, pre-installed with Windows XP Embedded and S7 software controller WinAC RTX F

IPC227D/IPC427C bundles with WinAC RTX F

Fail-safe embedded DIN rail PCs, pre-installed with Windows Embedded Standard 2009 and S7 software controller WinAC RTX F

HMI IPC277D/IPC477C bundles with WinAC RTX F

Embedded panel PCs, pre-installed with Windows Embedded Standard 2009 and fail-safe S7 software controller WinAC RTX F


SIMATIC Modular Controllers

The design of modular fail-safe SIMATIC controllers is optimized for control tasks and particularly dimensioned for ruggedness and long-term availability. They can be flexibly expanded at any time via connectable I/O, function and communication modules. The suitable controller can be selected by performance, quantity structures and communication interfaces from a large portfolio, depending on the application scope.

Fail-safe technology controllers are available for typical motion control applications, e.g. flying shears, palletizers or gripper feeders.


SIMATIC ET 200 F-CPUs

Modular, fail-safe I/O system with on-site intelligence

  • With degree of protection IP20 (in the control cabinet), IP65/67 (without control cabinet) and for Ex Zone 1

  • Module replacement during ongoing operation

  • Fail-safe version

  • Zero maintenance thanks to data retentivity on micro memory card


SIMATIC S7-300

The S7-300 represents a fail-safe modular controller for system solutions in the production industry:

  • Compact design, DIN rail mounting

  • Integration of numerous functions in the CPU (I/O, technology functions, PROFIBUS/PROFINET connection)

  • Zero maintenance thanks to data retentivity on micro memory card

  • Isochronous mode on PROFIBUS

  • Fail-safe versions

  • Fail-safe technology CPU


SIMATIC S7-400

TheĀ fail-safe S7-400 represents a power controller for system solutions in the production and process industry:

  • Rack system with various racks

  • Excellent processing and communication performance

  • Configuration changes during ongoing operation

  • Isochronous mode on PROFIBUS

  • Fail-safe and highly available versions

  • Hot swapping


SIMATIC PC-Based Automation

SIMATIC PC-Based Controllers

SIMATIC WinAC RTX F represents a fail-safe SIMATIC software controller for PC-based automation. Irrespective of the subordinate PC hardware, it covers maximum safety requirements and complies with all relevant standards: IEC 62061 up to SIL 3 and EN ISO 13849-1 up to PL e. Besides the exclusive software controller, particularly rugged turnkey Window-based embedded bundles with pre-installed SIMATIC WinAC are available.


SIMATIC Embedded Bundles

The fail-safe SIMATIC embedded bundles utilize the openness of HMI- and PC-based systems and additionally offer an increased ruggedness. Control, application, operation and monitoring are all carried out on a single deviceĀ - without any rotating parts such as hard disks or fans. The employed operating system is matched to and optimized for the respective hardware architecture. The turnkey controllers can be directly mounted on DIN rails on-site.