LOGO!

Utilities

LOGO! App is a tool used to control and monitor the LOGO! device. You can connect to LOGO! device via WIFI of your phone.

After successfully configured the address of LOGO! device, you can change clock and get firmware infomation. Meanwhile, you can monitor the IO status, VM value and diagnostic information.

You can also add the monitored IO and VM value into a trend view to get a overview graphic.

Designed for: iPhone, iPad, Android



SIMATIC S7-1200

Utilities

This application allows you to make a connection to Siemens S7-1200 controllers via a WIFI access point. Comprehensive access to the multiple stations for diagnostics and control is made possible, and you can set the CPU into the Run or Stop mode. You can also monitor and modify variables or tags by adding them into the Tag List.

Designed for: iPhone, iPad



SINAMICS SELECTOR

Business

Using this app, you can compile the order numbers for your SINAMICS V20, G120C, G120P or G120 frequency converter.

Designed for: iPhone, iPad, Android



COMOS Connect

News

COMOS Connect offers up-to-date information on the subject of holistic plant management with the COMOS software solution on a 24/7 basis.

Designed for: iPhone, iPad, Android



Easy CNC

Productivity

Easy-to-use SINUMERIK CNC is now easier to learn. This iPad / iPhone app contains all the current SINUMERIK training manuals and will ensure you always have the latest updates.

Designed for: iPhone, iPad