Higher energy efficiency: Competent consulting for industry

Determining the energy saving potential of complete plants and systems

When it comes to energy efficiency, we can offer you competent consulting services for industry - and across all sectors. For instance we can support you when determining the cost saving potential of individual applications as well as optimizing the energy consumption of complete plants - for instance with our EOA package of services.

Initially, EOA only analyzes the drive systems where energy-related optimization has a maximum payback time of two years. This allows the energy costs to be specifically reduced in a focused fashion with low associated investment costs.

Our package of services for a higher energy efficiency is far more than consulting for industry. In fact it is based on a three-phase optimization concept. Phase 1: The energy saving potential is estimated using motor lists and operating times. Phase 2: Inefficient electric drives are identified on site and a specific optimization concept is drawn-up. Phase 3: Modernization is implemented based on performance contracts.

EOA is part of our energy optimization service EOS, which investigates all of the relevant energy processes and types to identify the energy saving potential.