Energy-efficient geared motors

MOTOX sets standards

With MOTOX, we offer you energy-efficient geared motors in the power range from 0.09 to 200 kW. Offering all of the standard gear unit types, we can address all drive applications in every sector. Energy-efficient geared motors from our MOTOX spectrum can be flexibly combined, and set themselves apart as a result of the high-rated gear unit torques and efficiencies. The efficiency of the 1-stage helical, parallel shaft, and helical bevel gear units is 98 percent, the 2-stage gear units 96 percent, and the 3-stage units, 94 percent.

For a positive energy balance, we offer our complete range of high-efficiency geared motors in IE2 according to EU/CEMEP. Four-pole geared motors are standard in IE2. MOTOX geared motors up to 15 kW (4-pole) achieve an IE1 efficiency.