Siemens AGSiemens AG

Site ExplorerSite Explorer
Close site explorer

CNC programming with NX-CAM

CAD/CAM System

The NX-CAM programming software from Siemens PLM provides the programmer with a tool to create and machine complex CAD models. On these tools, NC operations are generated. Many strategies are available to enable optimal machining of the workpiece, such as roughing, semifinishing, or finishing, for example. The generated milling paths are translated into the Sinumerik language and can be processed directly on the machining center.