SIMATIC WinCC OA OPERATOR

Simatic WinCC OA OPERATOR is an App, which enables you to monitor and control your facility easily via your mobile device.

The main functions at a glance

  • Home screen with widgets, the latest alarm and two important project values

  • Alarm screen with filtering and sorting options

  • Trending of single values even with compressed values

  • Lists of self defined groups for displaying values and commands

  • Map with locations of the different plants/facilities with filtered alarms

  • Wizard in WinCC OA for an easy configuration of the app


Simatic WinCC OA OPERATOR communicates via https server using an SSL encrypted XML-RPC interface. The SSL certificate can be easily imported.

The free app Simatic WinCC OA OPERATOR is available for all iOS devices from iOS6 from the App Store and is available in the languages German and English. An Android version of the app is planned for a later date.

Screenshots

iPhone

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6
  • media title7
  • media title8