SINAMICS SELECTOR

Selection guide for frequency inverters, on the move

Siemens has developed the SINAMICS SELECTOR app as a practical tool for finding article numbers for your SINAMICS inverters in the output range from 0.12 kW to 560 kW (0.16 hp up to 700hp) quickly and easily. Whether for SINAMICS V20, SINAMICS G120C, SINAMICS G120P or SINAMICS G120: the app will provide you with the correct article numbers conveniently.

This is how it works

Select:

  1. Your application

  2. SINAMICS frequency inverter

  3. The rated power and device options

  4. Accessories


Subsequently you can save and send your selection via email.

  • The preselection serves as the basis for an order specification with the dealer / with Siemens

  • This app is available in German, English, Spanish, French, Italian, Portuguese, Chinese, Korean, Turkish, Russian, Czech.


Screenshots

iPhone

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6