LOGO!

LOGO! App is a tool used to control and monitor the LOGO! device. You can connect to LOGO! device via WLAN of your phone. After having successfully configured the address of LOGO! device, you can change clock and get firmware information. Meanwhile, you can monitor the I/O status, VM values and diagnostic information. You can also add the monitored VM values into a trend view to get a graphical overview.

The free of charge LOGO! App enables you to monitor actual process values of your LOGO! 0BA7 or 0BA8 application with a smartphone or a tablet PC via WLAN or Internet. It allows to switch digital signal and adjust analogue values or timer settings. WLAN connection to a LOGO! basic module will be supported via IP address, for example, via WLAN or DynDNS-names which are usually used on the Internet.

The main functions at a glance

  • Connection via IP-Address and DynDNS-name
    Supports connection via Internet without fixed IP-Address

  • User specific names for devices and values
    Simple recognition

  • Read and set date and time in LOGO! and synchronization with date and time of the mobile device

  • Display configured values in tabular form or a trend view and modify them

  • App-password protection in addition to the LOGO! 0BA8-Profile password

  • Read Diagnostic information
    Without program changes in LOGO!

  • Choice between pushbutton and conventional button

  • Demo connection for testing

  • Connection and variable import via Excel

  • App introduction

  • Integrated user manual within the App

  • Enhanced button control: Max. 4 buttons side by side

  • Enhanced output field control: Max. 4 output fields side by side

  • Available in English and German


This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit (www.openssl.org).

This product includes cryptographic software written by Eric Young (eay@cryptsoft.com).

This product includes software developed by Eric Young (eay@cryptsoft.com).

This product includes software written by Tim Hudson (tjh@cryptsoft.com).

This product includes software developed by the University of California, Berkeley and its contributors.