Mobile Apps

Siemens Fairs & Events

Utilities

'Siemens Fairs & Events' gives you an overview of selected upcoming fairs and events where Siemens participates with its own booth. The app tells you when and where the event takes place. For each event the app provides a map that shows you where to find Siemens on the exhibition area.

Designed for: iPhone, iPad, Android



Siemens Industry Online Support

Business

With the Industry Online Support App you have access to more than 300,000 documents about all the Siemens Industry products - any time and anywhere, whether you have problems during the implementation of a project, need help for troubleshooting, want to expand your system or plan a new plant.

Designed for: iPhone, iPad, Android, Windows Phone




Siemens Industry References

Reference

There are many interesting applications in the industrial automation market, and this app will give you an overview about the different industrial projects and success stories from SIEMENS.

In this app you can search for industrial applications by product, industry or region as well as save your favorite success stories.

Designed for: iPhone, iPad, Android



CNC4you

News

With the CNC4you app, you can be certain you always have all important information from your CNC Community. Find out right away when a new individual workpiece comes out, when a new test version of SinuTrain is available, and when events are taking place in your region.

Designed for: iPhone, iPad, Android



SIMOTICS EE-COMPARATOR

Tools

The SIMOTICS EE-COMPARATOR enables you to compare Siemens SIMOTICS low voltage motors directly with various IE classifications (IE1, IE2 and IE3) taking into account individual operating time. Simply enter a few key data and the app calculates energy efficiency, potential energy cost savings and the pay-back period. These values can be directly compared and the break-even point displayed graphically.

Designed for: iPhone, iPad, Android



LOGO!

Utilities

LOGO! App is a tool used to control and monitor the LOGO! device. You can connect to LOGO! device via WIFI of your phone.

After successfully configured the address of LOGO! device, you can change clock and get firmware infomation. Meanwhile, you can monitor the IO status, VM value and diagnostic information.

You can also add the monitored IO and VM value into a trend view to get a overview graphic.

Designed for: iPhone, iPad, Android



SIMATIC S7

Utilities

This application allows you to connect to Siemens S7-1500, S7-1200 and ET 200SP controllers via WIFI access point. It is possible to get a comprehensive access to the multiple stations for diagnostics and control, and  you can set the CPU into the Run or Stop mode. You can also monitor and modify variables or tags by adding them into the Tag List.

Designed for: iPhone, iPad



SINAMICS ASSISTANT

Utilities

The SINAMICS Assistant App offers various features for the end customer: it converts for example the frequency (Hz) of a variable speed drive to the motor speed (rpm). In addition the function error code helps to identify and remedy errors stated on the drive.

Designed for: iPad, Android



SINAMICS SELECTOR

Business

Using this app, you can compile the order numbers for your SINAMICS V20, G120C, G120P or G120 frequency converter.

Designed for: iPhone, iPad, Android



Easy CNC

Productivity

Easy-to-use SINUMERIK CNC is now easier to learn. This iPad / iPhone app contains all the current SINUMERIK training manuals and will ensure you always have the latest updates.

Designed for: iPhone, iPad



SIMATIC WinCC OA OPERATOR

Utilities

Simatic WinCC OA OPERATOR is an App, which enables you to monitor and control your facility easily via your mobile device.

Designed for: iPhone, iPad



SIMATIC WinCC Sm@rtClient

Utilities

The SIMATIC WinCC Sm@rtClient App, in combination with the SIMATIC WinCC Sm@rtServer, allows remote mobile operation and observation of SIMATIC HMI-systems over Industrial Ethernet/WLAN (wireless). The app is available for SIMATIC HMI Basic Panels, Comfort Panels, Mobile Panels (from TIA Portal V14) and SIMATIC WinCC Runtime Advanced.

Designed for: iPhone, iPad, Android


Sm@rtClient Lite
Sm@rtClient

Sm@rtClient Lite
Sm@rtClient