Drive components for hybrid and electric vehicles – SIVETEC

The SIVETEC product line features a wide range of highly efficient motors and power electronics for hybrid and all-electric vehicles. Small, light, and powerful components meet the requirements of varying vehicle concepts – from the single component to the full system.

We make mobility sustainable. Find out how we are utilizing our in-depth knowledge of drive technology to shape the mobility of the future.

Our SIVETEC motors represent a major step forward in transforming the e-mobility visions of automobile manufacturers into a reliable and affordable reality. We develop SIVETEC motors within a power spectrum of 30 to 250 kW – the right choice largely depends on customer specifications.

Induction motors – SIVETEC MRI


Benefits at a glance

  • No rare earth elements

  • Compact design

  • High level of efficiency

  • Water-jacket cooling

  • Length and diameter scalable


Synchronous motors – SIVETEC MRS


Benefits at a glance

  • High torque efficiency

  • More compact than induction motors

  • Water-jacket cooling

  • Length and diameter scalable



Induction motors – SIVETEC MRI

Synchronous motors – SIVETEC MRS

Max. power

30 to 250 kW

30 to 250 kW

Max. torque

Up to 350 Nm

Up to 350 Nm

Max. speed

Up to 20,000 rpm

Up to 15,000 rpm

Max. efficiency

Up to 95.0%

Up to 96.5%



Examples of successful projects – our references


Volvo C30 Electric II

elektromobilitaet antriebe pkw volvo c30 siemens

The result of successful cooperation: electrification of the Volvo C30’s powertrain.



Download

Innovative motor technology for hybrid and electric vehicles