SICAM PAS Software (6MD90)

Substation Automation System

Description

SICAM PAS

  • media title1


    For some years now, power generation and distribution have been undergoing major changes. The innovation cycles (where operating equipment and communication media are concerned) are getting ever shorter, and the market is becoming increasingly deregulated. The systems used to monitor power supply equipment and processes must take account of these changes.

    When new products are used, user friendliness, easy engineering, manifold interfacing to various communication media and extensibility are important Features.

    SICAM PAS (Power Automation System) meets all the demands placed on a distributed substation control system – both now and in the future. Amongst many other standardized communication protocols, SICAM PAS particularly supports the IEC 61850 standard for communication between substations and IEDs. SICAM PAS is an open system and – in addition to standardized data Transfer processes – it Features user interfaces for the integration of system-specific tasks and offers multiple automation options.

    SICAM PAS can thus be easily included in existing systems and used for system integration, too. With modern diagnostics, it optimally supports commissioning and maintenance.

    SICAM PAS is clearly structured and reliable, thanks to its open, fully documented and tested System.





    Related Products, Systems & Solutions