Short Circuit Indicator

Precise fault location is the base for a quick service restoration at lowest costs. Monitoring the feeders condition like load or cos ϕ will help to prevent critical network situations. Thereby, power system availability and reliability will be improved in an very economic way.

SICAM FCM -Feeder Condition Monitor

SICAM FCM is an elaborate fault locator which is based on protection know-how and newest low-power...

SICAM FPI- Fault Passage Indicator

SICAM Fault Passage Indicator (FPI) is a device that is used for detection and signalling of short circuit and...

SICAM FSI-Fault Sensor Indicator

The guardian for your overhead line Networks

SICAM FCG-Fault Collector Gateway


Communication to control room