SICAM SCC (6MD55)

SICAM SCC - SIMATIC WinCC based scalable HMI with efficient engineering for energy automation applications at utilities and industrial enterprise.

SICAM SCC

Picture Gallery

  • media title1


    The process and visualization system SICAM SCC is a central element of energy automation solutions. The system is independent of the substation technology installed. SICAM SCC is compatible with the SICAM PAS Power Automation System, the products of the SICAM RTUs line. And in case you are not using a substation controller in your station: SICAM SCC communicates directly with bay units and protection devices that support the IEC 61850 communication standard. As a result it can be used as an overall HMI system for devices. The SIMATIC WinCC based SICAM SCC system is scalable and offers efficient engineering for energy automation applications at utilities and industrial enterprises.





    Related Products, Systems & Solutions