Integrated Power System Engineering Software

PSS®SINCAL

PSS SINCAL

Low-voltage geographic power system with iso-area for voltages

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6
  • media title7
  • media title8
  • media title9
  • media title10
  • media title11
  • media title12
  • media title13
  • media title14
  • media title15
  • media title16
  • media title17
  • media title18
  • media title19
  • media title20
  • media title21
  • media title22
  • media title23
  • media title24
  • media title25
  • media title26
  • media title27
  • media title28
  • media title29


    With PSS®SINCAL we offer a comprehensive, high-end power system analysis software solution for all of your power system planning needs. PSS SINCAL provides a full unbalanced power system model for high, medium, and low-voltage grids and supports you in the design, modeling and analysis of electrical power systems as well as pipe networks, such as water, gas, and district heating/cooling systems.

    Through its modular and fully integrated design
    PSS SINCAL enables a high level of customization according to individual needs, making it the optimal solution for all planning tasks in the areas of generation, transmission, distribution and industrial grids.

    PSS SINCAL also provides the capability of solving a full range of tasks with its high-quality algorithms optimized for both accuracy and performance. User-defined applications can easily be developed with its object-oriented data model. Sophisticated case and data management facilitate the handling of complex projects including multi-user projects. PSS SINCAL can be easily integrated into systems such as Geographical Information Systems (GIS), SCADA and Meter Data Management Systems (MDMS).




    Related Products, Systems & Solutions