Enterprise-WiMAX / LTE

The main application area for private WiMAX / LTE systems, specifically tailored to the needs of enterprises in vertical markets, is backhauling of RMUs, data concentrators or Distributed Energy Resources (DER).

Description

WiMAX Solutions

Schematic view

  • media title1


    WiMAX (Worldwide Interoperabilityfor Microwave Access) is a standards-based telecommunicationsprotocol (IEEE 802.16 series) that provides bothfixed and mobile broadband connectivity. The advancedpoint-to-multipoint technology is field-proven and deployedglobally. In the past, certain manufacturers haveevolved the system for the requirements of specific verticalmarkets such as oil and gas or power utilities.





    Related Products, Systems & Solutions