Smart Communication Site Survey

Our experts collect data on the field according to given Siemens work instructions in order to ensure a smooth implementation of the products or solutions offered.

Description

Site Survey

  • media title1
  • media title2
  • media title3


    Our experts collect data on the field according to given Siemens work instructions in order to ensure a smooth implementation of the products or solutions offered.
    After the survey the recorded data are analyzed and the results are documented in the site survey report.

    As an example,the site survey for a Broadband Powerline installation provides exact data about each transformer station (Ring Main Unit, RMU) where the equipment has to be installed. It documents mounting possibilities for the coupling units and the needed termination units to connect to the customer’s infrastructure as well as cable types and lengths and the number of joints.

    Finally it also provides the option where to mount the modems, what type and volume of installation and connection material is needed, and how to connect to the next layer in the telecommunication network.

    For the case of wireless communication systems, site surveys are necessary in order to evaluate the specific local conditions, like e.g. assessing potential sites for the radio equipment, the site’s elevations and mounting facilities, as well as the properties and applicability of the radio propagation zone. The results determine the best suited radio technology and product combination from a variety of options.





    Related Products, Systems & Solutions