Power Quality Recorder


Front view

  • media title1
  • media title2
  • media title3

    The SICAM Q100 multifunctional measuring device is used for acquisition, visualization, evaluation and transmission of electrical measured variables such as alternating current, alternating voltage, frequency, power, harmonics etc.
    The acquisition, processing and accuracy of measured variables and events are performed according to the IEC 61000-4-30 Class A power quality measurement standard.

    The measured variables can be output to a PC or system control via communication interfaces or shown on a display. In addition to the monitoring function, the SICAM Q100 all-in-one device provides a combined recording and evaluating function: measured values can be recorded in parameterizable time intervals with various recorders such as power quality and fault recorders. Longtime data and events are evaluated directly in the device and displayed as a report according to the power quality standards (e.g., EN 50160).

    Related Products, Systems & Solutions