SICAM MMU

Measurement and Monitoring Unit

Description

SICAM MMU

Measurement and Monitoring Unit

  • media title1
  • media title2


    SICAM MMU (Measurement and Monitoring Unit) is a power monitoring device that allows the measuring of electrical quantities in electrical networks in a single unit.

    In industries, power plants and substations, the SICAM MMU is applied to measure and calculate parameters (e.g.current, voltage, power, phase angle, harmonics and unbalance, energy or frequency) and assign them into further processing and visualization to control center (SCADA, DMS, EMS etc) through IEC 60870-5-104 or automation system over MODBUS TCP Protocols.





    Related Products, Systems & Solutions