SIGUARD® PSA

Protection Security Assessment

SIGUARD PSA

Data aggregation and in-depth analysis

  • media title1
  • media title2
  • media title3


    Protection systems are crucial for system security because they limit the impact that faults have on power systems. Continuously evolving power systems and quickly changing operating conditions make it a complex task to calculate, verify, and validate protection settings. Rigorous protection security assessment that takes into account all relevant network, operating, and fault conditions is required to review the adequacy of protection settings. Such protection security assessments should be carried out in regular intervals and only automated solutions can manage them efficiently.

    SIGUARD PSA enables protection engineers and operators to perform fast protection security assessments for reliable protection-setting determination, secure system operation, and of cascading trippings prevention.

    The solution includes customization for application in planning, operation, and training. Protection system audits and certification are offered as consulting services.




    Related Products, Systems & Solutions