SICAM

A successful automation system is the foundation for a high level of functionality and flexibility. Naturally, that also includes comprehensive options for telecontrol, communication and for connecting peripheral equipment.

Select Product from SICAM Compact Product Range:

Control, Monitoring and Diagnostics

Control & Monitoring as well as archiving and evaluation of non-operational data are important aspects of...

Digital Measurement and Transducer

The need for monitoring currents, voltages, harmonics and power as performance values for supporting netw...

Microgrids

Microgrids - efficient microgrid management by optimizing operational, environmental and economic aspects

Power Meter

Higher availability in a power plant also increases the efficiency of its operation. We can help you achi...

Power Quality and Measurement

Measurement devices and applications to measure, record and evaluate neccessary data required for technic...

Power Quality Recorder

Using information from all connected power quality devices and reporting functions is essential to antici...

RTU – Remote Terminal Unit SICAM A8000 Serie

Wherever energy flows – Operation, telecontrol, and automation in the smallest spaces

Short Circuit Indicator

Precise fault location is the base for a quick service restoration at lowest costs. Monitoring the feeder...

SICAM BC

The SICAM Bay Controller is a device specifically designed for the use with the SICAM AK substation autom...

SICAM Diamond (6MD552)

Web-based Diagnosis, Operating and Monitoring System

SICAM Disto

Disturbance data storage from digital protective devices

SICAM FCM - Feeder Condition Monitor

SICAM FCM is an elaborate fault locator which is based on protection know-how and newest low-power sensor...

SICAM FPI - Fault Passage Indicator

SICAM Fault Passage Indicator (FPI) is a device that is used for detection and signalling of short circui...

SICAM FSI

The guardian for your overhead line networks

SICAM MIC

SICAM MIC (Terminal Module for microcontrol) is a low-cost, modular, telecontrol substation and belongs t...

SICAM MMU

SICAM MMU Measurement and Monitoring Unit is capable of measuring different quantities (e.g. alternating ...

SICAM P Par

SICAM P Par is configuration software for SICAM P. SICAM P Par also supports device memory reading and ex...

SICAM P50

Power Meter SICAM P50 is a device that enables continuous logging of more that 100 energy related data ov...

SICAM P850

The new SICAM P850 is a power monitoring device used for acquisition, visualization and transmission of e...

SICAM P855

The new SICAM P855 are multifunctional devices for acquisition, visualization, and transmission of electr...

SICAM PAS Software (6MD90)

Substation Automation System

SICAM PQ - Analyzer

The SICAM PQ Analyzer provides comprehensive evaluation options for archived PQ recorded data and fault r...

SICAM Protocol Test System

Testing and Simulation according to IEC 60870 with the PC-based SICAM Protocol Test System.

SICAM Q100

The SICAM Q100 multifunctional measuring device is used for acquisition, visualization, evaluation and tr...

SICAM Q200

Used as a multifunctional measuring device, SICAM Q200 acquires, visualizes, evaluates and transmits meas...

SICAM Remote Terminal Units

A successful automation system is the foundation for a high level of functionality and flexibility.

SICAM Safety

Whether for hydropower plants or in the oil and gas sector, the energy industry relies on automation for ...

SICAM SCC (6MD55)

SIMATIC WinCC based scalable HMI with efficient engineering for energy automation applications at utiliti...

SICAM SGU

The smart grid unit to connect your grid

SICAM Station Unit (6MD91)

The standard hardware platform for the substation automation software SICAM PAS

SICAM T

SICAM T is a digital measurement transducer which makes energy related data available which can be assign...

SICAM TM

Highly complex yet fully transparent automation solutions are no problem with SICAM TM, thanks to a syste...

SICAM TOOLBOX II

Provides allnecessary functions for integrated engineering for the whole product line SICAM. Furthermore ...

Software for Power Quality and Measurement

In the field of power data analysis is in touch with several connected disciplines, disturbance analysis,...

Software for Substation Automation

for Automation Tasks

Substation Automation & Remote Terminal Units

A successful automation system is the foundation for a high level of functionality and flexibility.