Motor Protection Relay, Width: 1/6 x 19"




Perspective view

  • media title1
  • media title2
  • media title3
  • media title4

    This multi-functional motor protection relay, SIPROTEC Compact 7SK80, is designed for protecting asynchronous motors of all sizes. These protective relays have all the required functions to be applied as a backup relay to a transformer differential relay. The SIPROTEC Compact 7SK80 features “flexible protection functions”.

    Up to 20 additional protection functions can be created by the user. Therefore protection of change for frequency or reverse power protection can be realized, for example. The relay provides circuit-breaker control, further switching devices and automation functions. The integrated programmable logic (CFC) allows the user to add own functions, e.g. for the automation of switchgear (interlocking). The user is also allowed to generate user-defined messages.


    • Conformal coating available (NEW)

    • Pluggable current and voltage terminals

    • Binary input thresholds settable using DIGSI (3 stages)

    • Secondary current transformer values (1 A / 5 A) settable using DIGSI

    • 9 programmable function keys

    • 6-line display

    • Buffer battery exchangeable from the front

    • USB front port

    • 2 additional communication ports

    • Integrated switch for low-cost and redundant optical Ethernet rings

    • Ethernet redundancy protocols RSTP, PRP and HSR for highest availability

    • Relay-to-relay communication through Ethernet with IEC 61850 GOOSE

    • Millisecond-accurate time synchronization through Ethernet with SNTP (over Port A or Port B)

    • Number of binary binputs and inary outputs by connection from up to two SICAM I / O-Units extendable.

    Related Products, Systems & Solutions