Reyrolle 7SG18 Solkor N

Three Phase Unit Differential Protection Relay

Description

Reyrolle 7SG18 - Three Phase Unit Differential Protection Relay

Perspective view

  • media title1


    The 7PG18 is a numeric three phase differential protection used to detect in zone phase and earth faults. The relay is applied to overhead line and underground cable circuits as well as shorter circuits such as interconnectors.

    The relays have integral back-up overcurrent/earth fault protection and intertripping channels.

    Relays (and associated CTs) are installed at each end of the protected circuit. The relays are connected together with a fully supervised fibre optic or metallic pilot wire protection communications link.

    Relays have four current inputs and are housed in E8 cases.

    Integrated logic is provided to allow the optimal configuration of relay functionality with the relays analogue inputs and binary input/output circuits.

    Protection and instrumentation functionality is accessible via the data comms channel - a fibre optic or RS485 port is provided on the rear of the relay.





    Related Products, Systems & Solutions