7XV5674

SICAM AI-Unit with 12 x 20 mA Inputs

Front View

  • media title1


    The SICAM AI Unit 7XV5674 is used for the acquisition of analog signals from automation processes and for the transmission of measured values to a connected supervisory system or control center over communication protocol. The modules of the device detect, calculate, analyze and transmit measured values. SICAM AI Unit offers twelve 20mA inputs referring to the standard IEC 60688. The 20mA inputs are divided into 2 groups, on 2 boards each with 6 channels.

    Device type:

    • DIN rail mounted device

    • Plastic case 96 mm x 96 mm x 100 mm (W x H x D)

    • Protection class IP20





    Related Products, Systems & Solutions