Tools

Digital Grid Digital Grid

Site ExplorerSite Explorer
Close site explorer

Communication Equipment

SIPROTEC responds fast to line faults, giving users all the information they need to deal with the problem. Data from the protection relay can even be accessed by office-based users in the form of “fault records” transmitted via a modem and telephone line. This information, together with powerful diagnostic tools for its evaluation, help users clarify the cause of any line fault quickly and conveniently. Fast fault localization is essential for rectifying problems quickly, thus minimizing costly outages.

7KE6000

Ethernet Patch Cable



7XV5100

Serial Cable (e.g. DIGSI)




7XV5101

RS232-FO Connector Modules



7XV5103

RS485 Bus Systems up to 115 kbit/s (not suitable for PROFIBUS)





7XV5450

Mini Star-Coupler




7XV5461 - 40 km

Two-Channel Serial Optical Repeater up to 40 km



7XV5461 - 170 km

Two-Channel Serial Optical Repeater up to 170 km.




7XV5461 - 8 km

Two-Channel Serial Optical Repeater up to 8 km



7XV5550

Active Mini Star-Coupler




7XV5650

RS485 - FO Converter



7XV5651

RS485 - FO Converter




7XV5652

RS232 - FO Converter



7XV5655-0BA00

Ethernet Serial Hub for Substations




7XV5655-0BB00

Ethernet Modem



7XV5662-0AA00

Communication Converter for X.21/RS422 and G.703.1




7XV5662-0AC00 / 7XV5662-0AC01

Communication Converter for Pilot Wires



7XR95

Isolating Transformer for pilot-wire differential protection




7XV5662-0AD00

Two-Channel Serial Communication Converter



7XV5710

USB - RS485 Converter Cable




7XV5810

Wide-range Power Supply Unit



RUGGEDCOM

RUGGEDCOM communication devices deliver reliable performance under the harshest conditions