Tools

Digital Grid Digital Grid

Site ExplorerSite Explorer
Close site explorer

7XV5810

Wide-range Power Supply Unit

Description

7XV5810

Front View

  • media title1


    • Wide-range Power Supply Unit for Rail mounting

    • Input and Output with screw-type terminals

    • Input: 24-250 V DC, 115-230 V AC 45-65 Hz

    • Output 5 V DC / 600 mA or

    • Output 24 V DC / 250 mA

    • Fail safe relay for power supervision connected with screw-type terminals





    Related Products, Systems & Solutions