7XV5101

RS232-FO Connector Modules

Description

7XV5101

Front View

  • media title1
  • media title2


    Connector modules 7XV5101

    Optical connection of protection relays with an electrical (non-isolated) RS232 interface, e.g. to a star coupler, for centralized control is made possible with the fiber-optic RS232 connector modules.



    Thus, further devices such as PCs or notebooks, modems or serial data switches can be effectively protected against electromagnetic interference. An appropriate connector module is available for each of the above-mentioned applications. These fiber-optic RS232 connector modules are housed in a SUB-D plug casing and can be directly plugged into the respective interfaces of the pertaining devices. No further settings are required. In its normal position, the optical interface is set to steady light OFF. Data transmission is fully duplex and transparent. The optical interface with FSMA connectors has an operational wavelength of 820 nm and can reach distances of up to 1500 m with 62.5/125 μm multi-mode FO cables.



    Related Products, Systems & Solutions