Reydisp Evolution

Configuration software for Reyrolle Protection Devices


Reydisp Evolution

  • media title1

    The operating and parameterization program Reydisp is the basic software used for the configuration of the Reyrolle range of protection relays. It provides a user-friendly tool with built in tutorial, help file and manual which reduces the requirement for additional training. This intuitive software allows the viewing and editing of settings, viewing fault information, configuring the relays language, IDMT curves and communication data points.

    When configuring Reyrolle devices with the optional IEC 61850 Ethernet communication ports the Reydisp Manager pc software should be used. This software provides the additional configuration tools to ensure an efficient 61850 engineering process.

    The Reydisp Manager can also be used with the latest releases of the 7SR210 and 7SR220 devices.

    Reydisp Evolution and Reydisp Manager are free of charge and can be downloaded directly from this site. The PC-program works with common Windows operating systems incl. Windows XP.

    Reydisp Evolution is a Windows based suite of software tools, providing the means for the user to fully configure the relay and is common to the entire range of Reyrolle protection relays.

    The setting configuration tool allows the user to apply settings, interrogate settings and retrieve events and disturbance waveforms from the device.

    The Language editor software gives the user the ability to customize the text displayed in the relays, Menu structure and instrumentation views. The tool allows a language file to be created and transferred to the relay containing any Western European characters.

    To facilitate easier interfacing to a substation the relays default Protocol configuration may be modified using the communication editor software tool. The communication editor is a PC based software package provided within the Reydisp suite which allows modification of the data points available from the relays associated with the IEC 60870-5-103, DNP 3.0 and MODBUS Protocols.

    The Curve Editor software allows the creation of IDMTL curves for Reyrolle relays, to allow the user to have more flexibility when grading with other devices. It can import existing curves, create new curves from templates and send the curves to the relay.