IEC Browser

IEC61850 Client for Diagnostics

Description

Netview

Browser view

  • media title1


    IEC Browser provides IEC61850 diagnostics features for the Client-Server communication. It supports IEC61850 Ed1 and IEC61850 Ed2.



    Details

    System requirements

    • Windows XP Professional SP3 (32-bit)

    • Windows 7 Professional SP1 (32-bit or 64-bit)

    Benefits

    • Diagnostic IEC61850 reporting issues during IED integration

    • Available free of charge with Siemens softwares (DIGSI5, SICAM PAS)