Tools

Siemens Power DistributionSiemens Power Distribution

Dimmers

General information

Dimmers create ambiance. Whether you want muted lighting for a stylish dinner or working light adapted to the ambient conditions, simple and pleasant lighting design makes dimmers highly appealing. The new DELTA product family includes devices for controlling all popular types of lamps, including incandescent lamps, high-voltage halogen lamps, fluorescent lamps as well as low-voltage halogen lamps with magnetic or electronic transformers.

Rotary dimmers

Drehdimmer - Rotary dimmer

Adjust the brightness level by turning the dimmer, and turn the light on or off by pressing the switch. Rotary dimmers can also be used in cross connections and two-way circuits.

Universal dimmers

Universaldimmer - Universal dimmers

The universal dimmer can be used for many lamp loads, including incandescent lamps, high-voltage halogen lamps as well as low-voltage halogen lamps with magnetic or electronic transformers. Operating the touch dimmer is very convenient, and turning the light on and off is as easy as with a light switch. You can also brighten or dim the lamp directly to a desired level. The memory function allows you to save a desired light value, and the light will go to this level when you turn it on. Moreover, with a universal dimmer you can turn a lamp on or off and dim it from different places using conventional pushbuttons.