Tools

Siemens Power DistributionSiemens Power Distribution

DELTA profil

Warm hues, harmonious shapes. Perfect harmony.

DELTA profil

titanium white

  • media title1
  • media title2

    DELTA profil is a switch range that blends particularly harmoniously into the the interior design. Be it in titanium white or silver. These warm, bright hues are an excellent match for the curved lines of the switch design. With this unique combination, DELTA profil tones perfectly into any ambience.

    Components of the DELTA profil product range:

    • Comprehensive functions from the i-system for:
      - Communication
      - Data and voice networks
      - Time circuits
      - Shutter/blind control, also via radio frequency (GAMMA wave)
      - Room temperature control
      - Dimmer control, also via radio frequency (GAMMA wave)
      - Motion detection
      - Connection to GAMMA instabus possible

    • SCHUKO outlets in various designs, e.g. with overvoltage protection, status display, labeling field, increased protection against contact