DELTA miro flush-mounting radio

General information

Unterputz-Radio - flush-mounting radio

Liven up your home with the DELTA miro flush-mounting radio with alarm function. Available in a space-saving design, this radio perfectly matches your existing switch range. Installed in two flush-mounted sockets, it can be mounted both vertically and horizontally. A key feature of this radio is its outstanding sound quality. It also offers numerous other functions. In the bedroom, for example, it can be used as a radio alarm clock. In the bathroom and kitchen, the six memory slots ensure an entertainment program with variety. It is also ideal for use in non-residential buildings, such as hospitals and hotels.

Advantages

  • Built-in alarm function

  • Outstanding sound quality thanks to high quality Visaton loudspeaker

  • Illuminated LCD with RDS (Radio Data System) indicator, time, six memory slots, sleep timer, volume, etc.

  • Compact design for double flush-mounted sockets with standard combination clearance of 71 mm

  • Rotating display enables vertical or horizontal mounting

  • Documentation is available in three languages: German, English, Spanish

  • Available in the colors: titanium white, aluminum metallic and carbon metallic.