DELTA miro wood

Stylish accents. Natural appeal.

DELTA miro wood

maple / titanium white

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6
  • media title7

    Design follows function. The choice of materials available for DELTA miro now matches the functional diversity of the i-system components. Five solid wood frames create rich opportunities in switch design. Regardless of whether the aim is to embellish your walls with a series of elegant details or to bring your light switches into line with the warm wood shades of your furniture, the sky's the limit. It goes without saying that you can still enjoy the vast functionality of the i-system, such as room temperature or shutter/blind control.

    Components of the DELTA miro wood product range:

    • Single to quadruple wooden frames

    • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

    • Set of seals for rockers and outlets for the IP44 degree of protection

    • Comprehensive functions from the i-system for:
      - Communication
      - Data and voice networks
      - Time circuits
      - Shutter/blind control, also via radio frequency (GAMMA wave)
      - Room temperature control
      - Dimmer control, also via radio frequency (GAMMA wave)
      - Motion detection
      - Connection to GAMMA instabus possible

    The pieces made of wood can look different due to his natural structure and their maturation can affects their colour.

    * Color achieved through staining