DELTA miro glass

For all those who love design. Something very special.

DELTA miro glass

crystal green / aluminum metallic

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6
  • media title7

    Pure and simple design - that's the DELTA miro glass switch range. Noble materials, clear-cut lines and an incomparably slim form are the key features of these switches. With the glass frame providing a unique showcase for the operator interface. DELTA miro glass stands out because of its elegant appearance. But that's not all - it also offers a host of functions. The fact is, the DELTA miro glass range profits from the components of the i-system with its broad functionality. And you are completely free to choose your favorite combination from the i-system's four rocker colors.

    Components of the DELTA miro glass product range:

    • Single to quintuple frames

    • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

    • Set of seals for rockers and outlets for the IP44 degree of protection

    • Comprehensive functions from the i-system for:
      - Communication
      - Data and voice networks
      - Time circuits
      - Shutter/blind control, also via radio frequency (GAMMA wave)
      - Room temperature control
      - Dimmer control, also via radio frequency (GAMMA wave)
      - Motion detection
      - Connection to GAMMA instabus possible