DELTA miro color

Focus on design. Pure beauty.

DELTA miro color

titanium white

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6

    Attractive design, attractive price - no longer a contradiction with DELTA miro color. If you are keen to furnish your entire house with a single switch line, a solution based on DELTA miro color represents an exciting alternative. Alone or in combination with DELTA miro glass, wood or aluminum.

    Components of the DELTA miro color product range:

    • Single to quintuple frames

    • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

    • Set of seals for rockers and outlets for the IP44 degree of protection

    • Comprehensive functions from the i-system for:
      - Communication
      - Data and voice networks
      - Time circuits
      - Shutter/blind control
      - Room temperature control
      - Dimmer control
      - Motion detection
      - Connection to GAMMA instabus possible