DELTA miro aluminum

Graceful lines. Sleek design.

DELTA miro aluminum

nature / aluminum metallic

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5

    Sleek design in perfect harmony with your unique and elegant lifestyle. At the office or at home, the graceful lines of this design range add to a stylish ambience. Aluminum - a reusable material - clear, pure, long-lasting. From the engineering all the way to its function and design: DELTA miro aluminum is characterized by its special surface appearance and its full-range of i-system functions.

    Components of the DELTA miro aluminum product range:

    • Single to quadruple frames made of anodized aluminum

    • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

    • Set of seals for rockers and outlets for the IP44 degree of protection

    • Comprehensive functions from the i-system for:
      - Communication
      - Data and voice networks
      - Time circuits
      - Shutter/blind control, also via radio frequency (GAMMA wave)
      - Room temperature control
      - Dimmer control, also via radio frequency (GAMMA wave)
      - Motion detection
      - Connection to GAMMA instabus possible