Digital Voltmeters and Ammeters

 

Digitale Messgeräte 7KT1 11, 7KT1 12

Overview

These devices for measuring voltages and currents can be used for monitoring input and output currents or device currents in electric plants. They are suitable for direct connection in a single-phase system or for three-phase systems when used in conjunction with a measuring selector switch.

The measuring ranges of the ammeter are set at the device with a coding switch.


Benefits

  • The ammeters have 14 measuring ranges from 0 ... 20 A to 0 ... 999 A, which can be set using a coding switch. This ensures universal application.