SIPLINK can connect two or more seperate medium voltage AC grids with different voltages, frequencies or phase angles.

SIPLINK in Overview

SIPLINK is capable of connecting two or more MV AC nets with different voltages, frequencies, phase angles or neutral point connection. SIPLINK controls the load flow between connected networks and the reactive power in all connected networks.

This allows the following applications:

- High availability for industry grids
- Connection of MV networks (MVDC Back to Back)
- SIHARBOR shore connection system

SIHARBOR / Shore connection system

Intelligent solutions for the shore connection of ships in port with medium voltage power supply SIHARBOR.