Vacuum circuit-breakers for special applications

In additional to standard applications, our vacuum circuit-breakers also cover generator and railway applications. Generator circuit-breakers from Siemens are used worldwide by multiple power supply and industrial companies in the most different types of power plants. They are tested according to IEEE C37.013, which is considered the leading standard, and are suitable for generator ratings of up to 450 MVA.
Our vacuum circuit-breakers offer the following:

  • Complete type tests according to IEC 62271-100 for the endurance classes C2, E2, M2 and S1

  • Additional type tests for special applications and according to local standards

  • Maintenance-free design throughout the entire service life up to at least 10,000 operating cycles


Selection aid for generator circuit-breakers

Selection criteria are:

  • Rated voltage

  • Rated current

  • Parameters of the system-supplied and generator-supplied short circuit

  • Design

  • Compact generator circuit-breaker for small-to-medium generators

  • Generator circuit-breaker for large generators

  • Phase-segregated design for large generators

We either support you in the selection of the right generator circuit-breaker for your application, or construct a circuit-breaker according to your requirements!

You know your application – and we know the behavior and features of our switching devices. Together we work out the perfect solution for your application.

For this purpose, we kindly ask you to submit the following data:

  • Data sheets of : generator, transformer; auxiliary transformer and motors where applicable

  • Single-line diagram

  • Information on equipment operation, e.g. interconnected circuits


3AK763/765 vacuum circuit-breakers for generator applications

Compact design and high ratings: Due to its pole shells and a pole-center distance of only 210 mm, the 3AK vacuum circuit-breaker combines high mechanical resistance with high compactness, and is thus perfectly suitable for space-saving installation in compact switchgear. The 3AK763/765 vacuum circuit-breakers are designed and type-tested as generator circuit-breakers according to IEEE C37.013.

Benefits

  • Type tests according to IEC 62271-100 and in compliance with the generator circuit-breaker standard IEEE C37.013

  • Endurance classes C2, E2, M2 and S1

  • Maintenance-free design throughout the entire service life up to 10,000 operating cycles

  • Very compact design with a pole-center distance (PCD) of 210 or 280 mm; therefore particularly suitable for compact switchgear

  • A PCD of 210 mm is best-in-class for 40 & 50 kA applications up to 3150 A, or 4000 A with forced ventilation

  • Available from 7.2 to 17.5 kV

  • Available in an identical design as a high-current and generator circuit-breaker. Thus, an OEM can rely on the same design for both standard and generator applications

Application

  • For generator switching applications up to 50 kA according to IEEE specifications

  • As the construction is almost identical with 3AK7 IEC 50 kA, it provides the profitable opportunity for OEMs to cover also smaller generator switching applications besides the IEC high-current market


3AH3 vacuum circuit-breakers for generator applications

3AH37 und 3AH38 vacuum circuit-breakers

For generator switching applications, the 3AH36, 37 and 3AH38 circuit-breakers have also been tested according to IEEE C37.013 for load currents up to 12,000 A and short-circuit currents up to 100 kA.

 In many applications, the 3AH37/38 is today's standard for generator switching.

Benefits

  • Type tests according to IEC 62271-100 and in compliance with the generator circuit-breaker standard IEEE C37.013

  • Endurance classes C2, E2, M2 and S1

  • Maintenance-free design throughout the entire service life up to 10,000 operating cycles

  • First 63 kA and 72 kA vacuum circuit-breakers type-tested according to the criteria of the generator circuit-breaker standard IEEE C37.013

  • Normal currents up to 6300 A without forced cooling thanks to low resistance of the main circuit

  • With forced cooling, the 3AH37 vacuum circuit-breaker can be operated with normal currents up to 8000 A

  • Modular design enables horizontal installation through the use of special cooling elements

Application

  • For generator switching applications according to IEEE specifications

  • Very powerful device for demanding applications

  • Use also for retrofitting in existing switchgear


3AH36/37 vacuum circuit-breakers up to 100 kA in phase-segregated design

For generator switching applications with designs in which the phases are separated, a special "phase-segregated" design is used. For this, Siemens offers generator circuit-breakers / modules with short-circuit currents up to 100 kA and normal currents up to 12,500 A.

Benefits

  • Three-circuit-breaker-solution for generator switching applications with versions in which the three phases are separated ("phase-segregated" design)

  • Implementation of requirements for simultaneity of poles according to IEC 62271-100

  • Type tests according to IEC 62271-100 and in compliance with the generator circuit-breaker standard IEEE C37.013

  • Endurance classes C2, E2, M2 and S1

  • Maintenance-free design throughout the entire service life up to 10,000 operating cycles

  • Through the use of three individual switching units, they are well suited for retrofit installations, e.g. replacement of compressed-air generator circuit-breakers


3AH4 vacuum circuit-breakers for a high number of operating cycles

3AH4 vacuum circuit-breakers are designed for an extremely high number of operating cycles up to 40.5 kV. They control up to 60,000/120,000 operating cycles. Thanks to minimum maintenance work such as lubricating the operating mechanisms after 10,000 operating cycles and replacing the vacuum interrupters after 30,000 operating cycles, the reliability of the circuit-breaker is maintained throughout the entire service life – despite heavy mechanical stress.

Benefits

  • Can be used for applications requiring frequent switching up to 60,000/120,000 operating cycles with minimal maintenance work

  • Relatively compact design despite its high current-carrying capacity

  • Comprehensive range of accessories for adaptation to the desired application, e.g. remote control

Application

  • Application areas, especially in an industrial environment, with high to very high numbers of operating cycles. The switching of arc furnaces, for example, requires more than 100 operating cycles a day.


3AH47 vacuum circuit-breakers for traction applications

The electrical power supply of railway systems requires circuit-breakers with special features. Not only are there usually single- or two-pole circuit-breakers necessary for supplying traction current – but also the high requirements regarding operational reliability and number of operating cycles reach far beyond that of standard applications. In addition, the operation of single-phase traction systems places higher demands on the dielectric strength.

Benefits

  • Optimal for use in traction applications through the fulfillment of the EN 50152-1 standard

  • Can be used for up to 60,000 operating cycles

  • Compact design that enables low switchgear panel widths

  • For a rated voltage of 17.5 kV (16.7 Hz): rated normal current up to 2500 A and short-circuit breaking current up to 50 kA

  • For a rated voltage of 27.5 kV (50/60 Hz): rated normal current up to 2500 A and short-circuit breaking current from 25 to 31.5 kA

  • Can also be used for traction systems of other frequencies (e.g. 25 Hz)

Application

  • Use as vacuum-type main switch on locomotives or for stationary traction power supply

  • System frequency 16 2/3, 25, 50 or 60 Hz

  • For 1- or 2-pole applications