Related
Info
close

Generator Switchgear

Siemens generator switchgear for a power range up to 400 MW is the result of more than 25 years of continuous development and more than 40 years of experience in vacuum switching technology. It fulfills the highest technological and quality requirements.
It provides numerous advantages, independently of the type of power plant. Due to the use of tested and durable components with a service life of more than 20 years, a high level of operating reliability and availability is achieved that leads to increased profitability. The maintenance-free vacuum switching technology and components in the generator switchgear guarantees minimum maintenance costs.
Generator circuit-breaker switchgear (GCB) with vacuum switching technology is used in hydro, pumped storage, gas-fired or steam power plants, as well as in coal-fired, solar thermal and geothermal power plants. It offers solutions for retrofit projects as well as for new power plant constructions. The customers profit from continuously increasing cost-efficiency and uninterrupted operation.

The advantages for your power plant are:

  • Reliable synchronization and power plant optimization

  • Increased cost-efficiency and service continuity

  • Optimum personal safety

  • Increased productivity

  • Environment-friendliness

  • Minimized installation and maintenance costs

  • Tailored solutions according to your requirements


Horizontal Busbar (HB1)

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The HB1 generator switchgear with horizontal busbar with its flexible concept for indoor and outdoor installation and is well suited for power plants up to 170 MW.


Horizontal Busbar (HB3)

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The HB3 generator switchgear offers maxium operational reliability and personal safety due to the single-phase encapsulation and is suitable for power plants up to 400 MW.


Vertical Busbar (VB1)

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The VB1 generator switchgear is the highly flexible solution with modular extendable scope for power plant generating units up to 140 MW.


Vertical Busbar Drawable (VB1-D)

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The VB1-D generator switchgear with truck-type design is modular extendable and suitable for power plant generating units up to 110 MW.


Highly Integrated Generator Switchgear (HIGS)

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The highly integrated generator switchgear (HIGS) replaces the conventional generator terminal box and therefore has reduced interfaces and space requirements. It is suitable for power plants up to 55 MW.


NXAIR 50 kA

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The NXAIR switchgear is extendable medium voltage switchgear equipped with a withdrawable IEEE C37.013 type tested generator circuit-breaker suitable for generator applications in industrial power plants up to 65 MW.


GM-SG

generator switchgear, generator application, HB3, HB1, VB1, VB1-D, HIGS, horizontal busbar, vertical busbar, vacuum switching technology, high-current switchgear, drawable switchgear, withdrawable switchgear, circuit-breaker truck 63 kA, multi-generator application

The GM-SG switchgear is the Siemens generator switchgear for the ANSI/IEEE market and available for generator applications up to 65 MW. It is equipped with IEEE C37.013 type tested vacuum generator circuit-breakers.


You are changing from the tablet to the classic version. Do you want to proceed?