Tools

Siemens Power DistributionSiemens Power Distribution

DELTA reflex motion detector IP55

Description

Bewegungsmelder - Motion detector

The new DELTA reflex IP55 motion detector features an extremely attractive design. The plug-in terminals in the installation base make installation fast and easy. The motion detector is simple and convenient to switch on, either automatically or using two buttons on the device. The DELTA reflex IP55 motion detector is available with two different detection ranges of 120° and 290°. The 290° model is also available with remote control.

Advantages

Bewegungsmelder - Motion detector

  • Easy installation with plug-in terminals

  • Automatic test mode the first time voltage is applied

  • Pre-set standard mode with two minutes of illumination time and 7 lux brightness value

  • Fast startup with two buttons

  • Can be flexibly used for wall, ceiling or corner installation

  • Attractive price/performance ratio

  • Appealing design

  • Available in titanium white and anthracite

  • Additional functions via remote control with the 290° IR model


Remote control functions

Fernbedienung - Remot control
Click on the image for more functions!

  • Holiday function/absence

  • Light 4 h ON

  • OFF function

  • Simple configuration of the brightness value and the overrun time through the remote control