Related
Info
close

DELTA line

A genuine classic. Timeless beauty.

DELTA line

titanium white

DELTA line

electrical white

DELTA line

aluminum metallic

DELTA line

carbon metallic

DELTA line

GAMMA instabus pushbutton - titanium white

DELTA line

titanium white

Perfect proportions, an elegant look, and a sleek design - these are the key features of DELTA line. This switch range sets new standards in the language of design: narrow corner radii, precise outer edges and a harmonious surface appearance. Special feature: the slim form. The switch blends timelessly with any interior design, emphasized by the modern range of product colors - titanium white, electrical white, aluminum metallic, and carbon metallic. Always flexible - right down the line.

Components of the DELTA line product range:

  • Frames in four colors

  • Printable frames for horizontal and vertical mounting

  • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

  • Set of seals for rockers and outlets for the IP44 degree of protection

  • Comprehensive functions from the i-system for:
    - Communication Data and voice networks
    - Time circuits Shutter/blind control, also via radio frequency (GAMMA wave)
    - Room temperature control
    - Dimmer control, also via radio frequency (GAMMA wave)
    - Motion detection
    - Connection to GAMMA instabus possible



You are changing from the tablet to the classic version. Do you want to proceed?