Siemens Power Distribution

DELTA line

A genuine classic. Timeless beauty.

  • media title1

    DELTA line

    titanium white

  • media title2

    DELTA line

    electrical white

  • media title3

    DELTA line

    aluminum metallic

  • media title4

    DELTA line

    carbon metallic

  • media title5

    DELTA line

    GAMMA instabus pushbutton - titanium white

  • media title6

    DELTA line

    titanium white

Perfect proportions, an elegant look, and a sleek design - these are the key features of DELTA line. This switch range sets new standards in the language of design: narrow corner radii, precise outer edges and a harmonious surface appearance. Special feature: the slim form. The switch blends timelessly with any interior design, emphasized by the modern range of product colors - titanium white, electrical white, aluminum metallic, and carbon metallic. Always flexible - right down the line.

Components of the DELTA line product range:

  • Frames in four colors

  • Printable frames for horizontal and vertical mounting

  • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

  • Set of seals for rockers and outlets for the IP44 degree of protection

  • Comprehensive functions from the i-system for:
    - Communication Data and voice networks
    - Time circuits Shutter/blind control, also via radio frequency (GAMMA wave)
    - Room temperature control
    - Dimmer control, also via radio frequency (GAMMA wave)
    - Motion detection
    - Connection to GAMMA instabus possible