Tools

Siemens Power DistributionSiemens Power Distribution

DELTA line

A genuine classic. Timeless beauty.

DELTA line

titanium white

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6

    Perfect proportions, an elegant look, and a sleek design - these are the key features of DELTA line. This switch range sets new standards in the language of design: narrow corner radii, precise outer edges and a harmonious surface appearance. Special feature: the slim form. The switch blends timelessly with any interior design, emphasized by the modern range of product colors - titanium white, electrical white, aluminum metallic, and carbon metallic. Always flexible - right down the line.

    Components of the DELTA line product range:

    • Frames in four colors

    • Printable frames for horizontal and vertical mounting

    • Components from the i-system product range: operator interfaces, SCHUKO-outlets ...

    • Set of seals for rockers and outlets for the IP44 degree of protection

    • Comprehensive functions from the i-system for:
      - Communication Data and voice networks
      - Time circuits Shutter/blind control, also via radio frequency (GAMMA wave)
      - Room temperature control
      - Dimmer control, also via radio frequency (GAMMA wave)
      - Motion detection
      - Connection to GAMMA instabus possible