LR system – 400 ... 6150 A

The Reliable Busbar for High Protection in Rough Environments, e.g. Outdoor Power Transportation between Buildings or Power Supply to Tunnels


SIVACON 8PS - in action (examples)

SIVACON 8PS - The innovative alternative to cables

SIVACON 8PS - The innovative alternative to cables

SIVACON 8PS - The innovative alternative to cables


For the most adverse ambient conditions

Thanks to its housing made of epoxy cast resin with a high degree of protection IP68 and high short-circuit rating, the LR system provides reliable power transmission even under the most adverse ambient conditions. It is impervious to environmental factors such as air humidity and corrosive or salty atmospheres.

Flexible power transmission for both indoor and outdoor applications

The robust system can be laid flat, upright, vertically or horizontally as required in applications from 400 A to 6150 A. With only minimum space requirements, it can be optimally adjusted to the construction conditions with angles, connectors and T-pieces for change of direction. The LR system is also perfectly suited for outdoor applications.

Consistency of the busbar trunking system with high currents

The LR system can be simply and quickly fitted using the bolt-type terminal block. It is consistent and can be easily combined with the LI and LD systems for indoor applications.